IESNA:LM-63-2002
[TEST]P1594637
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( A2601783A001)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]FLXB-2436-W-MED-5700K
[LUMINAIRE]2436 FlexBay Linear High bay at W beam, MED lumen, 5700K CCT settings
[_LIFETIME_TM21_2021]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_LIFETIME_TM21_2011]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5700
[_SEARCH_APPLICATION]  Indoor, Area, Amusement, Atrium, Canopy, Commercial, Dock, Entertainment, Garage, Government, Gymnasium, Industrial, Library, Manufacturing, Natatorium, Office, Recreation, Retail, Sports, Utility, Warehouse, Ambient, Direct
[MORE] Downlight, High Bay, Low Bay, Cold Storage, Damp Location, Food Processing
[_SEARCH_MOUNTING] Ceiling, Pendant
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]30744
TILT=NONE
1 -1 1 181 13 1 1 1.0417 1.4792 0
1 1 195.7
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90
0 30 60 90 120 150 180 210 240 270
300 330 360
11639.7 11639.7 11638.4 11642.3 11642.3 11645.7 11645.7 11617.1 11621.7 11616
11604.9 11588.7 11586.4 11586.4 11552.9 11552.9 11530 11530 11514.9 11493.7
11472.4 11465.2 11454.5 11435 11402.6 11005.3 11005.3 11005.3 11005.3 11005.3
10950.1 10950.1 10924.9 10924.9 10903.1 10903.1 10873.4 10873.4 10842.2 10821
10821 10783 10783 10753.9 10753.9 10720.4 10720.4 10680.1 10680.1 10612
10513.7 10513.7 10446 10446 10395.3 10198.6 10198.6 10198.6 10198.6 10040.4
9996.3 9996.3 9950 9834.8 9777.8 9777.8 9734.2 9682.3 9554.9 9554.9
9450.5 9390.6 8956 8894.4 8894.4 8838.6 8838.6 8772.1 8772.1 8714
8650.8 8650.8 8584.4 8584.4 8517.3 8453.1 8238.5 8174.8 8174.8 8091.6
8091.6 8021.1 8021.1 7720.6 7720.6 7556.3 7478.1 7408.2 7317.7 7232.2
7232.2 7075.8 6897.5 6897.5 6717.7 6717.7 6549 6156.1 6062.3 6062.3
5975.1 5876.8 5876.8 5783.4 5783.4 5587.4 5476.7 5373.9 5270.5 5176.6
5064.3 4957.6 4749.8 4749.8 4533 4533 4311.1 4028.4 3921.2 3809.5
3809.5 3809.5 3703.3 3482.6 3096 2983.6 2983.6 2873 2873 2758
2758 2652.3 1999.2 1999.2 1887.9 1887.9 1772.3 1772.3 1667.3 1667.3
1465.6 1366.1 1259.4 1080 1080 901.2 901.2 737.5 678.3 595.6
541.4 541.4 386.1 321.2 290.5 235.3 211.2 166.4 150.2 104.5
104.5 69.8 69.8 44.2 30.7 27.4 17.9 16.2 8.4 8.4
1.1
11639.7 11639.7 11653.5 11648.4 11648.4 11648.4 11648.4 11640.1 11640.1 11608.2
11612.7 11619.4 11600.9 11574.7 11572.5 11572.5 11539.5 11539.5 11507.1 11497.6
11486.9 11486.9 11436.7 11417.7 11417.7 11372.5 11372.5 11332.8 11332.8 11294.8
11266.9 11231.1 11218.3 11205.9 11131.1 11131.1 11074.6 11074.6 11024.4 11024.4
10943.9 10921.5 10892.5 10854 10810.9 10746.1 10746.1 10669 10627.1 10578.5
10545.5 10545.5 10437.6 10437.6 10363.9 10325.9 10272.9 10222 10177.9 10136
10091.3 9986.2 9986.2 9887.9 9838.7 9785.6 9725.8 9684 9652.6 9603.5
9542 9487.8 9382.8 9382.8 9273.8 9210.7 9164.4 9109.6 9054.3 8992.8
8936.9 8847.5 8847.5 8708.9 8708.9 8583.8 8512.9 8421.8 8348.6 8268.7
8204.5 8204.5 7923.9 7923.9 7729.4 7632.8 7524.5 7408.8 7306.6 7201
6974.7 6872.9 6872.9 6676.9 6676.9 6463.4 6357.2 6270.7 6180.1 6076.8
5971.7 5875.1 5699.7 5699.7 5539.8 5539.8 5392.9 5325.3 5198.5 5118.6
5010.2 4929.7 4865.5 4592.8 4592.8 4494.5 4326.9 4326.9 4126.8 4126.8
3943 3943 3675.9 3579.8 3463.5 3235.1 3235.1 2944 2944 2613.2
2613.2 2298.7 2298.7 2006.4 1857.8 1719.8 1588.4 1451.5 1203.5 1203.5
991.7 991.7 800.7 721.3 633.1 559.3 483.3 333 333 208.9
208.9 144.7 144.7 110 100 85.4 76 68.2 50.3 50.3
37.4 37.4 29 23.5 19 14.5 8.9 8.4 6.1 4
2.8
11639.7 11639.7 11644 11639.6 11626.6 11628.3 11616 11613.3 11609.9 11588.7
11595.4 11588.7 11573.6 11573.6 11544.5 11544.5 11538.4 11499.9 11499.9 11474.1
11474.1 11434.5 11434.5 11408.2 11383 11370.8 11332.8 11321 11307.7 11276.8
11236.2 11231.1 11209.9 11180.2 11154.6 11133.8 11066.3 11041.2 11014.9 10980.2
10951.2 10862.9 10829.9 10829.9 10805.3 10805.3 10780.8 10655.5 10655.5 10584.1
10584.1 10514.2 10514.2 10434.9 10434.9 10365 10365 10274.6 10204.7 10204.7
10138.2 10138.2 10075.1 10075.1 10018.6 10018.6 9966.7 9946.5 9925.4 9886.3
9886.3 9854.9 9854.9 9770.6 9770.6 9708.6 9708.6 9650.4 9576.7 9576.7
9423.6 9423.6 9314.6 9314.6 9196.8 9196.8 8927.4 8927.4 8645.2 8399.5
8399.5 7839.6 7839.6 7729 7729 7593.7 7593.7 7480.8 7378.6 7053.4
6925.5 6767.4 6649.5 6526.5 6381.3 6260 6109.2 6016.4 5878.5 5723.7
5527.6 5527.6 5420.2 5420.2 5229.8 5061 4881.7 4657.1 4473.2 4329.6
4290.5 4159.2 3951.9 3793.3 3600.4 3453.6 3284.8 3164.6 3008.2 2753.4
2641.7 2475.2 2333.2 2179.6 2050.5 1897.4 1777.3 1629.2 1534.3 1428.1
1216.9 1164.4 1042 987.3 850.4 801.8 668.8 634.2 517.4 495.1
406.8 362 336.3 285.6 264.8 214.5 207.2 175.4 172.1 151.4
124.6 120.1 71.5 67.6 67.6 63.7 63.7 48.1 48.1 39.7
33.5 32.4 25.7 25.7 18.5 18.5 12.2 12.2 7.3 7.3
4.4
11639.7 11639.7 11640.1 11646.3 11646.3 11633.3 11633.3 11610.4 11610.4 11618.8
11602.6 11575.3 11569.6 11569.6 11553.4 11542.9 11527.7 11527.7 11510.5 11510.5
11470.3 11465.7 11457.4 11407 11407 11371.9 11371.9 11322.7 11322.7 11276.8
11276.8 11240.6 11180.2 11180.2 11150 11150 11116.5 11116.5 11084.7 11005.9
10982.5 10956.7 10880.2 10857.2 10846.1 10798.7 10751.2 10716.5 10691.3 10652.3
10604.8 10534.3 10514.8 10487.4 10465.1 10425.4 10434.4 10407.5 10405.2 10372.8
10367.8 10348.8 10319.2 10309.7 10309.1 10357.2 10365 10338.8 10323.2 10294.6
10303 10201.8 10205.8 10033.1 9948.2 9969.4 9815.2 9734.2 9604.6 9485
9362.7 9277.8 8983.8 8886 8719 8600 8446.4 8319.5 8195.5 8045.2
7913.4 7783.2 7663.1 7422.7 7354.1 7208.2 7113.8 6968.6 6866.8 6727.2
6680.2 6606 6446.6 6411.5 6137.2 6015.9 5924.2 5714.7 5600.2 5456
5356.6 5214.1 4989.5 4675.4 4521.8 4372.1 4217.3 4076 3927.3 3795.4
3638.5 3499.3 3356.4 3223.9 2953.5 2832.7 2712.6 2607.6 2508.2 2359
2206.4 2078 1943.8 1767.2 1620.3 1324.8 1211.9 1077.3 859.4 859.4
802.9 688.9 628.6 539.2 433 417.3 347.5 325.8 260.4 244.2
200.6 185.5 176.5 163.2 147.5 119 111.2 111.2 111.2 111.2
106.2 69.2 65.9 63.7 60.8 57.6 46.9 39.1 35.8 33
29.6 29 23.5 21.2 15.1 9.5 8.4 7.3 7.3 5.6
2.8
11639.7 11639.7 11627.8 11636.7 11626.6 11626.6 11623.9 11623.9 11611 11593.7
11593.7 11570.2 11570.2 11570.2 11570.2 11548.5 11548.5 11517.2 11517.2 11493.7
11466.3 11462.4 11428.3 11398.6 11392 11373.5 11373.5 11326 11305.4 11274.1
11274.1 11232.2 11232.2 11172.9 11150.6 11128.3 11091.9 11062.9 11041.7 10999.8
10939.4 10939.4 10875.7 10875.7 10809.8 10777.9 10737.1 10706.4 10670.2 10624.3
10591.3 10515.4 10515.4 10449.4 10408.6 10362.3 10327.6 10288.5 10234.2 10204.1
10178.4 10142.7 10078.4 10078.4 10014.8 9984.5 9982.4 9950.5 9936.5 9915.3
9897.4 9868.4 9868.4 9811.9 9811.9 9701.8 9701.8 9702.9 9702.9 9408
9408 9408 9408 9408 9221.9 9045.4 8913.5 8840.3 8674.4 8552
8402.8 8180.5 8180.5 7926.7 7926.7 7669.7 7550.2 7430.5 7313.8 7168.5
7062.9 6891.9 6590.8 6590.8 6309.7 6309.7 6046.1 5904.1 5807.4 5684
5657.2 5460.5 5460.5 5286.8 5286.8 5048.1 4921.9 4752.6 4672.7 4476.6
4338 4181.6 3840.2 3840.2 3513.3 3513.3 3207.7 3066.4 2927.2 2764.1
2641.7 2485.7 2215.4 2101.4 2101.4 1817 1817 1577.3 1458.8 1341
1218 1124.7 783.9 783.9 655.4 655.4 541.4 486.7 435.8 410.6
376 323.5 300.6 242.5 242.5 193.9 193.9 152 121.3 114
90 86.6 77.6 71.5 62.6 62.6 52 52 41.9 38.5
32.4 26.9 23.5 16.8 16.8 10.1 10.1 7.3 5 5
1.7
11639.7 11639.7 11633.3 11629.5 11629.5 11627.2 11627.2 11614.4 11614.4 11616
11609.9 11590.9 11582 11582 11545.6 11545.6 11518.9 11518.9 11502.1 11502.1
11466.9 11456.2 11436.7 11395.4 11395.4 11333.4 11333.4 11319.9 11319.9 11279.7
11279.7 11260.6 11260.6 11231.6 11194.2 11098.7 11077.4 11054.5 11007.6 10988
10962.3 10922.1 10850 10816.4 10781.9 10694.6 10664.5 10664.5 10631 10631
10531.6 10479.6 10479.6 10443.9 10389 10389 10337.1 10337.1 10298 10298
10233.2 10233.2 10191.3 9853.3 9853.3 9759.9 9759.9 9653.2 9653.2 9553.8
9553.8 9445.9 9393.9 9283.9 9233.6 9233.6 9120.7 9120.7 9007.3 9007.3
8893.9 8893.9 8765.9 8714.6 8639.7 8498.3 8498.3 8356.4 8356.4 8184.9
8129.6 8020.1 7944.1 7842.9 7651.3 7651.3 7463 7463 7260.7 7260.7
7047.9 7047.9 6833.8 6726 6621 6420.3 6420.3 6215.4 6215.4 6014.8
6014.8 5723.7 5723.7 5644.4 5579 5433.7 5325.8 5250.4 5145.9 5078.4
4986.7 4921.9 4823 4746.5 4512.9 4411.2 4311.7 4227.9 4188.9 4042.5
3982.6 3876.4 3727.9 3634 3542.4 3245.6 3100.9 2974.1 2822.2 2689.1
2539.5 2418.2 2100.8 2100.8 1830.9 1634.3 1487.4 1487.4 1349.9 1349.9
1128.6 1056.5 921.9 852.1 730.3 569.8 542 448.2 433 275.5
266.5 266.5 256.4 256.4 138 101.6 96.7 70.9 70.9 52.6
52.6 39.7 39.7 28.4 28.4 20.6 16.2 16.2 11.8 11.8
11.8
11639.7 11639.7 11638.4 11642.3 11642.3 11645.7 11645.7 11617.1 11621.7 11616
11604.9 11588.7 11586.4 11586.4 11552.9 11552.9 11530 11530 11514.9 11493.7
11472.4 11465.2 11454.5 11435 11402.6 11005.3 11005.3 11005.3 11005.3 11005.3
10950.1 10950.1 10924.9 10924.9 10903.1 10903.1 10873.4 10873.4 10842.2 10821
10821 10783 10783 10753.9 10753.9 10720.4 10720.4 10680.1 10680.1 10612
10513.7 10513.7 10446 10446 10395.3 10198.6 10198.6 10198.6 10198.6 10040.4
9996.3 9996.3 9950 9834.8 9777.8 9777.8 9734.2 9682.3 9554.9 9554.9
9450.5 9390.6 8956 8894.4 8894.4 8838.6 8838.6 8772.1 8772.1 8714
8650.8 8650.8 8584.4 8584.4 8517.3 8453.1 8238.5 8174.8 8174.8 8091.6
8091.6 8021.1 8021.1 7720.6 7720.6 7556.3 7478.1 7408.2 7317.7 7232.2
7232.2 7075.8 6897.5 6897.5 6717.7 6717.7 6549 6156.1 6062.3 6062.3
5975.1 5876.8 5876.8 5783.4 5783.4 5587.4 5476.7 5373.9 5270.5 5176.6
5064.3 4957.6 4749.8 4749.8 4533 4533 4311.1 4028.4 3921.2 3809.5
3809.5 3809.5 3703.3 3482.6 3096 2983.6 2983.6 2873 2873 2758
2758 2652.3 1999.2 1999.2 1887.9 1887.9 1772.3 1772.3 1667.3 1667.3
1465.6 1366.1 1259.4 1080 1080 901.2 901.2 737.5 678.3 595.6
541.4 541.4 386.1 321.2 290.5 235.3 211.2 166.4 150.2 104.5
104.5 69.8 69.8 44.2 30.7 27.4 17.9 16.2 8.4 8.4
1.1
11639.7 11639.7 11653.5 11648.4 11648.4 11648.4 11648.4 11640.1 11640.1 11608.2
11612.7 11619.4 11600.9 11574.7 11572.5 11572.5 11539.5 11539.5 11507.1 11497.6
11486.9 11486.9 11436.7 11417.7 11417.7 11372.5 11372.5 11332.8 11332.8 11294.8
11266.9 11231.1 11218.3 11205.9 11131.1 11131.1 11074.6 11074.6 11024.4 11024.4
10943.9 10921.5 10892.5 10854 10810.9 10746.1 10746.1 10669 10627.1 10578.5
10545.5 10545.5 10437.6 10437.6 10363.9 10325.9 10272.9 10222 10177.9 10136
10091.3 9986.2 9986.2 9887.9 9838.7 9785.6 9725.8 9684 9652.6 9603.5
9542 9487.8 9382.8 9382.8 9273.8 9210.7 9164.4 9109.6 9054.3 8992.8
8936.9 8847.5 8847.5 8708.9 8708.9 8583.8 8512.9 8421.8 8348.6 8268.7
8204.5 8204.5 7923.9 7923.9 7729.4 7632.8 7524.5 7408.8 7306.6 7201
6974.7 6872.9 6872.9 6676.9 6676.9 6463.4 6357.2 6270.7 6180.1 6076.8
5971.7 5875.1 5699.7 5699.7 5539.8 5539.8 5392.9 5325.3 5198.5 5118.6
5010.2 4929.7 4865.5 4592.8 4592.8 4494.5 4326.9 4326.9 4126.8 4126.8
3943 3943 3675.9 3579.8 3463.5 3235.1 3235.1 2944 2944 2613.2
2613.2 2298.7 2298.7 2006.4 1857.8 1719.8 1588.4 1451.5 1203.5 1203.5
991.7 991.7 800.7 721.3 633.1 559.3 483.3 333 333 208.9
208.9 144.7 144.7 110 100 85.4 76 68.2 50.3 50.3
37.4 37.4 29 23.5 19 14.5 8.9 8.4 6.1 4
2.8
11639.7 11639.7 11644 11639.6 11626.6 11628.3 11616 11613.3 11609.9 11588.7
11595.4 11588.7 11573.6 11573.6 11544.5 11544.5 11538.4 11499.9 11499.9 11474.1
11474.1 11434.5 11434.5 11408.2 11383 11370.8 11332.8 11321 11307.7 11276.8
11236.2 11231.1 11209.9 11180.2 11154.6 11133.8 11066.3 11041.2 11014.9 10980.2
10951.2 10862.9 10829.9 10829.9 10805.3 10805.3 10780.8 10655.5 10655.5 10584.1
10584.1 10514.2 10514.2 10434.9 10434.9 10365 10365 10274.6 10204.7 10204.7
10138.2 10138.2 10075.1 10075.1 10018.6 10018.6 9966.7 9946.5 9925.4 9886.3
9886.3 9854.9 9854.9 9770.6 9770.6 9708.6 9708.6 9650.4 9576.7 9576.7
9423.6 9423.6 9314.6 9314.6 9196.8 9196.8 8927.4 8927.4 8645.2 8399.5
8399.5 7839.6 7839.6 7729 7729 7593.7 7593.7 7480.8 7378.6 7053.4
6925.5 6767.4 6649.5 6526.5 6381.3 6260 6109.2 6016.4 5878.5 5723.7
5527.6 5527.6 5420.2 5420.2 5229.8 5061 4881.7 4657.1 4473.2 4329.6
4290.5 4159.2 3951.9 3793.3 3600.4 3453.6 3284.8 3164.6 3008.2 2753.4
2641.7 2475.2 2333.2 2179.6 2050.5 1897.4 1777.3 1629.2 1534.3 1428.1
1216.9 1164.4 1042 987.3 850.4 801.8 668.8 634.2 517.4 495.1
406.8 362 336.3 285.6 264.8 214.5 207.2 175.4 172.1 151.4
124.6 120.1 71.5 67.6 67.6 63.7 63.7 48.1 48.1 39.7
33.5 32.4 25.7 25.7 18.5 18.5 12.2 12.2 7.3 7.3
4.4
11639.7 11639.7 11640.1 11646.3 11646.3 11633.3 11633.3 11610.4 11610.4 11618.8
11602.6 11575.3 11569.6 11569.6 11553.4 11542.9 11527.7 11527.7 11510.5 11510.5
11470.3 11465.7 11457.4 11407 11407 11371.9 11371.9 11322.7 11322.7 11276.8
11276.8 11240.6 11180.2 11180.2 11150 11150 11116.5 11116.5 11084.7 11005.9
10982.5 10956.7 10880.2 10857.2 10846.1 10798.7 10751.2 10716.5 10691.3 10652.3
10604.8 10534.3 10514.8 10487.4 10465.1 10425.4 10434.4 10407.5 10405.2 10372.8
10367.8 10348.8 10319.2 10309.7 10309.1 10357.2 10365 10338.8 10323.2 10294.6
10303 10201.8 10205.8 10033.1 9948.2 9969.4 9815.2 9734.2 9604.6 9485
9362.7 9277.8 8983.8 8886 8719 8600 8446.4 8319.5 8195.5 8045.2
7913.4 7783.2 7663.1 7422.7 7354.1 7208.2 7113.8 6968.6 6866.8 6727.2
6680.2 6606 6446.6 6411.5 6137.2 6015.9 5924.2 5714.7 5600.2 5456
5356.6 5214.1 4989.5 4675.4 4521.8 4372.1 4217.3 4076 3927.3 3795.4
3638.5 3499.3 3356.4 3223.9 2953.5 2832.7 2712.6 2607.6 2508.2 2359
2206.4 2078 1943.8 1767.2 1620.3 1324.8 1211.9 1077.3 859.4 859.4
802.9 688.9 628.6 539.2 433 417.3 347.5 325.8 260.4 244.2
200.6 185.5 176.5 163.2 147.5 119 111.2 111.2 111.2 111.2
106.2 69.2 65.9 63.7 60.8 57.6 46.9 39.1 35.8 33
29.6 29 23.5 21.2 15.1 9.5 8.4 7.3 7.3 5.6
2.8
11639.7 11639.7 11627.8 11636.7 11626.6 11626.6 11623.9 11623.9 11611 11593.7
11593.7 11570.2 11570.2 11570.2 11570.2 11548.5 11548.5 11517.2 11517.2 11493.7
11466.3 11462.4 11428.3 11398.6 11392 11373.5 11373.5 11326 11305.4 11274.1
11274.1 11232.2 11232.2 11172.9 11150.6 11128.3 11091.9 11062.9 11041.7 10999.8
10939.4 10939.4 10875.7 10875.7 10809.8 10777.9 10737.1 10706.4 10670.2 10624.3
10591.3 10515.4 10515.4 10449.4 10408.6 10362.3 10327.6 10288.5 10234.2 10204.1
10178.4 10142.7 10078.4 10078.4 10014.8 9984.5 9982.4 9950.5 9936.5 9915.3
9897.4 9868.4 9868.4 9811.9 9811.9 9701.8 9701.8 9702.9 9702.9 9408
9408 9408 9408 9408 9221.9 9045.4 8913.5 8840.3 8674.4 8552
8402.8 8180.5 8180.5 7926.7 7926.7 7669.7 7550.2 7430.5 7313.8 7168.5
7062.9 6891.9 6590.8 6590.8 6309.7 6309.7 6046.1 5904.1 5807.4 5684
5657.2 5460.5 5460.5 5286.8 5286.8 5048.1 4921.9 4752.6 4672.7 4476.6
4338 4181.6 3840.2 3840.2 3513.3 3513.3 3207.7 3066.4 2927.2 2764.1
2641.7 2485.7 2215.4 2101.4 2101.4 1817 1817 1577.3 1458.8 1341
1218 1124.7 783.9 783.9 655.4 655.4 541.4 486.7 435.8 410.6
376 323.5 300.6 242.5 242.5 193.9 193.9 152 121.3 114
90 86.6 77.6 71.5 62.6 62.6 52 52 41.9 38.5
32.4 26.9 23.5 16.8 16.8 10.1 10.1 7.3 5 5
1.7
11639.7 11639.7 11633.3 11629.5 11629.5 11627.2 11627.2 11614.4 11614.4 11616
11609.9 11590.9 11582 11582 11545.6 11545.6 11518.9 11518.9 11502.1 11502.1
11466.9 11456.2 11436.7 11395.4 11395.4 11333.4 11333.4 11319.9 11319.9 11279.7
11279.7 11260.6 11260.6 11231.6 11194.2 11098.7 11077.4 11054.5 11007.6 10988
10962.3 10922.1 10850 10816.4 10781.9 10694.6 10664.5 10664.5 10631 10631
10531.6 10479.6 10479.6 10443.9 10389 10389 10337.1 10337.1 10298 10298
10233.2 10233.2 10191.3 9853.3 9853.3 9759.9 9759.9 9653.2 9653.2 9553.8
9553.8 9445.9 9393.9 9283.9 9233.6 9233.6 9120.7 9120.7 9007.3 9007.3
8893.9 8893.9 8765.9 8714.6 8639.7 8498.3 8498.3 8356.4 8356.4 8184.9
8129.6 8020.1 7944.1 7842.9 7651.3 7651.3 7463 7463 7260.7 7260.7
7047.9 7047.9 6833.8 6726 6621 6420.3 6420.3 6215.4 6215.4 6014.8
6014.8 5723.7 5723.7 5644.4 5579 5433.7 5325.8 5250.4 5145.9 5078.4
4986.7 4921.9 4823 4746.5 4512.9 4411.2 4311.7 4227.9 4188.9 4042.5
3982.6 3876.4 3727.9 3634 3542.4 3245.6 3100.9 2974.1 2822.2 2689.1
2539.5 2418.2 2100.8 2100.8 1830.9 1634.3 1487.4 1487.4 1349.9 1349.9
1128.6 1056.5 921.9 852.1 730.3 569.8 542 448.2 433 275.5
266.5 266.5 256.4 256.4 138 101.6 96.7 70.9 70.9 52.6
52.6 39.7 39.7 28.4 28.4 20.6 16.2 16.2 11.8 11.8
11.8
11639.7 11639.7 11638.4 11642.3 11642.3 11645.7 11645.7 11617.1 11621.7 11616
11604.9 11588.7 11586.4 11586.4 11552.9 11552.9 11530 11530 11514.9 11493.7
11472.4 11465.2 11454.5 11435 11402.6 11005.3 11005.3 11005.3 11005.3 11005.3
10950.1 10950.1 10924.9 10924.9 10903.1 10903.1 10873.4 10873.4 10842.2 10821
10821 10783 10783 10753.9 10753.9 10720.4 10720.4 10680.1 10680.1 10612
10513.7 10513.7 10446 10446 10395.3 10198.6 10198.6 10198.6 10198.6 10040.4
9996.3 9996.3 9950 9834.8 9777.8 9777.8 9734.2 9682.3 9554.9 9554.9
9450.5 9390.6 8956 8894.4 8894.4 8838.6 8838.6 8772.1 8772.1 8714
8650.8 8650.8 8584.4 8584.4 8517.3 8453.1 8238.5 8174.8 8174.8 8091.6
8091.6 8021.1 8021.1 7720.6 7720.6 7556.3 7478.1 7408.2 7317.7 7232.2
7232.2 7075.8 6897.5 6897.5 6717.7 6717.7 6549 6156.1 6062.3 6062.3
5975.1 5876.8 5876.8 5783.4 5783.4 5587.4 5476.7 5373.9 5270.5 5176.6
5064.3 4957.6 4749.8 4749.8 4533 4533 4311.1 4028.4 3921.2 3809.5
3809.5 3809.5 3703.3 3482.6 3096 2983.6 2983.6 2873 2873 2758
2758 2652.3 1999.2 1999.2 1887.9 1887.9 1772.3 1772.3 1667.3 1667.3
1465.6 1366.1 1259.4 1080 1080 901.2 901.2 737.5 678.3 595.6
541.4 541.4 386.1 321.2 290.5 235.3 211.2 166.4 150.2 104.5
104.5 69.8 69.8 44.2 30.7 27.4 17.9 16.2 8.4 8.4
1.1
